feedback
Rate this webpage

Need
Support?


KAI-08050: Interline Transfer CCD Image Sensor, 8.1 MP

Datasheet: 3296 (H) X 2472 (V) INTERLINE CCD IMAGE SENSOR
Rev. 7 (697kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
The KAI-08050 Image Sensor is an 8-megapixel CCD in a 4/3” (22 mm diagonal) optical format. Based on the TRUESENSE 5.5 micron Interline Transfer CCD Platform, the sensor features broad dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs. The sensor supports full resolution readout up to 16 frames per second, while a Region of Interest (ROI) mode supports partial readout of the sensor at even higher frame rates. A vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control. The sensor is available with the TRUESENSE Sparse Color Filter Pattern, a technology which provides a 2x improvement in light sensitivity compared to a standard color Bayer part. The sensor shares common pin-out and electrical configurations with other devices based on the TRUESENSE 5.5 micron Interline Transfer Platform, allowing a single camera design to support multiple members of this sensor family.
Features
 
  • Bayer Color Pattern, TRUESENSE Sparse Color Filter Pattern, and Monochrome configurations
  • Progressive scan readout
  • Flexible readout architecture
  • High frame rate
  • High sensitivity
  • Low noise architecture
  • Excellent smear performance
  • Package pin reserved for device identification
Applications
  • Intelligent Transportation Systems
  • Machine Vision
  • Medical
  • Scientific
  • Surveillance
Technical Documentation & Design Resources
Application Notes (17) Package Drawings (1)
Data Sheets (1) Videos (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
KAI-08050-AAA-JP-AE Active, Not Rec
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08050-AAA-JP-BA Active, Not Rec
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08050-ABA-JD-AE Active, Not Rec
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08050-ABA-JD-BA Active, Not Rec
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08050-ABA-JP-AE Active, Not Rec
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08050-ABA-JP-BA Active, Not Rec
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08050-CBA-JB-AE Active, Not Rec
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Gen1 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Engineering Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08050-CBA-JB-B2 Lifetime
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Gen1 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Grade 2 CPGA-67 107EJ NA JWLCS 1  
KAI-08050-CBA-JD-AE Active, Not Rec
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Gen1 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08050-CBA-JD-BA Lifetime
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Gen1 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08050-PBA-JD-AE Active, Not Rec
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Gen1 Color (TRUESENSE Sparse CFA), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08050-PBA-JD-BA Lifetime
Pb-free
Halide free
Interline Transfer CCD Image Sensor, 8.1 MP, Gen1 Color (TRUESENSE Sparse CFA), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade CPGA-67 107EJ NA JWLCS 1  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2015-07-08) : 24
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2015-07-08) : 210
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2015-07-08) : 38
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 120
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 21
Previously Viewed Products
Clear List

New Products
 

PYTHON5000  CMOS Image Sensor, Global Shutter, 5.3 MP

  • Support Low Noise “Pipelined” and “Triggered” Global Shutter Readout Modes
  • Reduced Noise and Increased Dynamic Range
  • High Configurability