Full Frame CCD Image Sensor, 8.3 MP

Favorite

Overview

EOL has been announced for this device

The KAF-8300 Image Sensor is a 22.5 mm diagonal (Four Thirds Format) high performance monochrome full frame CCD (charge-coupled device) image sensor designed for a wide range of image sensing applications including digital imaging. Each pixel contains blooming protection by means of a lateral overflow drain thereby preventing image corruption during high light level conditions. The sensor utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode. Configurations with and without microlenses and with different cover glass options are available.

  • Digitization
  • Medical
  • Scientific
  • Transparent Gate Electrode for high sensitivity
  • High Resolution
  • High Dynamic Range
  • Low Noise Architecture
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAF-8300-AAB-CB-AA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

8.3

2.9

4/3 inch

-

5.4 x 5.4

Analog

Mono

-

Price N/A

More Details

KAF-8300-AXC-CB-AA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

8.3

2.9

4/3 inch

-

5.4 x 5.4

Analog

Mono

-

Price N/A

More Details

KAF-8300-AXC-CD-AA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

8.3

2.9

4/3 inch

-

5.4 x 5.4

Analog

Mono

-

Price N/A

More Details

KAF-8300-AXC-CP-AA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

8.3

2.9

4/3 inch

-

5.4 x 5.4

Analog

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :