Full Frame CCD Image Sensor, 6.3 MP

Favorite

Overview

EOL has been announced for this device

The KAF-6303 Image Sensor is a high performance CCD (charge-coupled device) with 3072H x 2048V photo active pixels designed for a wide range of image sensing applications.

The sensor incorporates true two-phase CCD technology, simplifying the support circuits required to drive the sensor as well as reducing dark current without compromising charge capacity. The sensor also utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

  • Medical
  • Scientific
  • True Two Phase Full Frame Architecture
  • Transparent Gate Electrode for high sensitivity
  • 100% Fill Factor
  • Low Dark Current
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAF-6303-AAA-CD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-26

NA

0

JWLCS

1

N

Full Frame CCD

6.3

0.6

APS-H

-

9.0 x 9.0

Analog

Mono

-

Price N/A

More Details

KAF-6303-AAA-CP-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-26

NA

0

JWLCS

1

N

Full Frame CCD

6.3

0.6

APS-H

-

9.0 x 9.0

Analog

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :