Full Frame CCD Image Sensor, 16.2 MP

Favorite

Overview

EOL has been announced for this device

The KAF−16200 is a single output, high performance CCD (charge coupled device) image sensor with 4500 (H) x 3600 (V) photoactive pixels designed for a wide range of color or monochrome image sensing applications. Each pixel contains anti−blooming protection by means of a lateral overflow drain thereby preventing image corruption during high light level conditions. Each of the 6.0 µm square pixels of the color version are selectively covered with red, green or blue pigmented filters for color separation. Microlenses are added for improved sensitivity on both color and monochrome sensors. The sensor utilizes a transparent gate electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

  • Astrophotography
  • Scientific Imaging
  • Transparent Gate Electrode for High Sensiitivity
  • High Resolution, APS-H Optical format
  • Broad Dynamic Range
  • Low Noise
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

KAF-16200-ABA-CD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

16.2

1

APS-H

-

6.0 x 6.0

Analog

Mono

Price N/A

More Details

KAF-16200-ABA-CD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

16.2

1

APS-H

-

6.0 x 6.0

Analog

Mono

Price N/A

More Details

KAF-16200-FXA-CD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

16.2

1

APS-H

-

6.0 x 6.0

Analog

Bayer Color

Price N/A

More Details

KAF-16200-FXA-CD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

16.2

1

APS-H

-

6.0 x 6.0

Analog

Bayer Color

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :