Full Frame CCD Image Sensor, VGA

Favorite

Overview

EOL has been announced for this device

The KAF-0261 Image Sensor is a high performance, charge coupled device (CCD) designed for a wide range of image sensing applications.

The sensor incorporates true two-phase CCD technology, simplifying the support circuits required to drive the sensor as well as reducing dark current without compromising charge capacity. The sensor also utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

Selectable on-chip output amplifiers allow operation to be optimized for different imaging needs: Low Noise (when using the high-sensitivity output) or Maximum Dynamic Range (when using the low-sensitivity output).The low dark current of the KAF-0261 makes this device suitable for low light imaging applications without sacrificing in charge capacity.

  • Scientific
  • True Two Phase Full Frame Architecture
  • Transparent Gate Electrode for high sensitvity
  • 100% Fill Factor
  • Low Dark Current
  • User-selectable outputs allow either Low Noise or High Dynamic Range operation
  • Single Readout Register
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAF-0261-AAA-CD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-24

NA

0

JWLCS

1

N

Full Frame CCD

-

15

1 inch

-

20 x 20

Analog

Mono

-

Price N/A

More Details

KAF-0261-AAA-CP-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-24

NA

0

JWLCS

1

N

Full Frame CCD

-

15

1 inch

-

20 x 20

Analog

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :