3-Terminal 0.1A 5V Positive Voltage Regulator

Favorite

Overview

The KA78L05AI of fixed-voltage monolithic integrated circuit voltage regulators are suitable for applications that required supply current up to 100 mA.

  • This product is general usage and suitable for many different applications.
  • Maximum Output Current of 100 mA
  • Output Voltage of 5 V
  • Thermal Overload Protection
  • Short Circuit Current Limiting
  • Output Voltage Offered in ± 5% Tolerance
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

KA78L05AIDTF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Single

Positive

5

0.1

6.7

30

1.7

2

80

40

No

No

-

Price N/A

More Details

KA78L05AIMTF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-3

1

260

REEL

4000

N

Single

Positive

5

0.1

6.7

30

1.7

2

80

40

No

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :