PWM Controller programmable frequency upto 300khz

Favorite

Overview

The KA7500C is used for the control circuit of the pulse-width modulation switching regulator. The KA7500C consists of 5V reference voltage circuit, two error amplifiers, flip flop, an output control circuit, a PWM comparator, a dead-time comparator and an oscillator. This device can be operated in the switching frequency of 1kHz to 300kHz. The precision of voltage reference (VREF) is improved up to ±1% with trimming. This provides a better output voltage regulation. The operating temperature range is -25°C - +85°C

  • Other Consumer Electronics
  • Internal Regulator Provides a Stable 5V Reference Supply Trimmed to ±1% Accuracy
  • Uncommitted Output TR for 200mA Sink or Source Current
  • Output Control for Push-Pull or Single-Ended Operation
  • Variable Duty Cycle by Dead-Time Control (Pin 4) Complete PWM Control Circuit
  • On-Chip Oscillator with Master or Slave Operation
  • Internal Circuit Prohibits Double Pulse at Either Output
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :