Adjustable/2.5 V, 0.5% Tolerance Shunt Regulator

Favorite

Overview

The KA431 / KA431A / KA431L are three-terminal adjustable regulators with a guaranteed thermal stability over the operating temperature ranges. The output voltage may be set to any value between VREF (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications.

  • This product is general usage and suitable for many different applications.
  • Programmable output voltage to 36 V
  • Low dynamic output impedance 0.2 Ω typical
  • Sink current capability of 1.0 to 100 mA
  • Equivalent full-range temperature coefficient of 50 ppm/°C (Typical)
  • Temperature compensated for operation over full rated operating temperature range
  • Low output noise voltage
  • Fast turn-on response
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
V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

KA431LZTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

Adjustable

2.5

0.5

0.004

0.45

36

-25

85

$0.0649

More Details

Show More

1-25 of 25

Products per page

Jump to :