Comparator, Quad

Favorite

Overview

The KA339/KA339A, KA2901 consist of four independent voltage comparators designed to operate from single power supply over a wide voltage range.

  • This product is general usage and suitable for many different applications.
  • Single or dual supply operation
  • Wide range of supply voltage: KA339/KA339A, KA2901: 2 ~ 36 V (or ±1 ~ ±18 V)
  • Low supply current drain 800 µA
  • Open collector outputs for wired and connectors
  • Low input bias current 25 nA Typ
  • Low Input offset current ±2.3 nA Typ
  • Low input offset voltage ±1.4 mV Typ
  • Common mode input voltage range includes ground
  • Low output saturation voltage
  • Output compatible with TTL, DTL and MOS logic system
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
IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

KA339A

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

1500

N

4

2

36

18

1.1

1300

2

0

70

Price N/A

More Details

KA339ADTF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14 N

1

260

REEL

3000

N

4

2

36

18

1.1

1300

2

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :