Comparator, Dual

Favorite

Overview

The KA319 is a dual high speed voltage comparator designed to operate from a single +5 V Supply up to ±15 V dual supplies. Open collector of the output stage makes the KA319 compatible with RTL, DTL and TTL as well as capable of driving lamps and relays at currents up to 25 mA. Typical response time of 80 ns with ±15 V power supplies makes the KA319 ideal for application in fast A/D converts, level shifters, oscillators, and multivibrators.

  • This product is general usage and suitable for many different applications.
  • Operates from a single 5 V supply
  • Typically 80 ns response time at ±15 V
  • Open collector outputs: up to +35 V
  • High output drive current: 25 mA
  • Inputs and outputs can be isolated from system ground
  • Minimum fan-out of 2 (each side)
  • Two independent comparators
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
IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

KA319

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

1500

N

2

5

36

25

3.6

80

8

0

70

Price N/A

More Details

KA319D

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14 N

1

260

TUBE

4860

N

2

5

36

25

3.6

80

8

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :