Earth Leakage Detector

Favorite

Overview

KA2807 is an IC for ground fault circuit interrupters which are intended to provide electrical shock hazard protection from line-to-ground fault currents on grounded circuits of 120V supplies.

  • Building & home control
  • Consumer appliances
  • Full advantage of the UL943
  • Built-in voltage regulator
  • Sense coil: 1000:1
  • GND/neutral coil: 200:1
  • Trip time in normal fault and ground neutral fault is 18ms (typ)
  • Wide operating temperature range
  • Excellent ESD characteristics
  • 1mA output current pulse to trigger SCR
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
Channels

VCC Min (V)

VCC Max (V)

IT Max (mA)

VI Typ (V)

TA Min (°C)

TA Max (°C)

Reference Price

KA2807DTF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

~NA~

~NA~

29

19

26

-40

70

Price N/A

More Details

KA2807MUX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

~NA~

~NA~

29

19

26

-40

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :