600V, 30A, 2.0V, TO-247 (2-lead)
Stealth™ Rectifier

Favorite

Overview

The ISL9R3060G2_F085 is Stealth™diode optimized for low loss performance in high frequency hard switched applications.The Stealth™ family exhibits low reverse recovery current (IRRM) and exceptionally soft recovery under typical operating conditions.This device is intended for use as a free wheeling or boost diode in power supplies and other power switching applications.The low IRRM and short ta phase reduce loss in switching transistors.The soft recovery minimizes ringing, expanding the range of conditions under which the diode may be operatedwithout the use of additional snubber circuitry. Consider using the Stealth™ diode with an SMPS IGBT to provide the most efficient and highest power density design at lower cost.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • High Speed Switching ( trr=31ns(Typ.) @ IF=30A )
  • Low Forward Voltage( VF=2.4V(Max.) @ IF=30A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

ISL9R3060G2-F085

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

Y

Single

30

45

600

2.4

90

0.1

$1.6961

More Details

Show More

1-25 of 25

Products per page

Jump to :