600V, 15A, 1.65V, TO-220 (2-lead)
Stealth™ Rectifier

Favorite

Overview

The ISL9R1560P2_F085 is a Stealth™ diode with soft recovery characteristics (trr < 30ns). It has a low forwardvoltage drop and is of silicon nitride passivated, ionimplanted, epitaxial construction.This device is intended for use as a freewheel/clamping diode in various automotive switching power supplies and other power switching applications.Its low stored charge as well as Stealth™ and soft recovery characteristics minimize ringing and electrical noise while reduce the overall power loss.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • High Speed Switching ( trr=30ns(Typ.) @ IF=15A )
  • Low Forward Voltage( VF=2.2V(Max.) @ IF=15A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

ISL9R1560P2-F085

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

800

Y

Single

15

40

600

2.2

45

0.1

$0.9524

More Details

Show More

1-25 of 25

Products per page

Jump to :