N-Channel A-FET 200V, 1.13A, 800mΩ

Favorite

Overview

  • Avalanche Rugged Technology
  • Rugged Gate Oxide Technology ν Lower Input Capacitance
  • Improved Gate Charge
  • Extended Safe Operating Area
  • Lower Leakage Current : 10 μA (Max.) @ VDS = 200V
  • Lower RDS(ON) : 0.609 Ω (Typ.)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

IRLM120ATF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

250

REEL

4000

N

200

-

N-Channel

Single

±20

20

1.13

2.7

-

220

10.2

-

340

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :