Discrete MOSFET
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

IRF634B-FP001

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

250

450

N-Channel

Single

±30

4

8.1

74

-

-

-

29

780

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :