N-Channel Logic Level UltraFET® Power MOSFET 60V, 20A, 43mΩ

Favorite

Overview

N-Channel Logic Level UltraFET® Power MOSFET 60 V, 20 A, 43 mΩ

  • This product is general usage and suitable for many different applications
  • Ultra Low On-Resistance
     - rDS(ON) = 0.037 Ω, VGS = 10 V
     - rDS(ON) = 0.043 Ω, VGS = 5 V
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER™ Electrical Models
      - SPICE and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Switching Time vs RGS Curves
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

HUFA76419D3ST

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

TO-252-3

Low-Medium Voltage

Logic

0

Single

0

60

37

±16

3

20

63

-

46

-

23

900

5.9

200

250

45

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :