N-Channel Logic Level UltraFET® Power MOSFET 100V, 20A, 52mΩ

Favorite

Overview

N-Channel Logic Level UltraFET® Power MOSFET 100 V, 20 A, 52 mΩ

  • Automotive Engine Control
  • Powertrain Management
  • Solenoid and Motor Drivers
  • Distributed Power Architectures and VRM
  • Primary Switch for 12V Systems
  • Typ rDS(on) = 41 mΩ at VGS = 10V, ID = 20A
  • Typ Qg(tot) = 39 nC at VGS = 10 V, ID = 20 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

HUF76629D3ST

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

100

52

±20

3

20

110

-

55

-

21

1285

11

221

214

33

$1.1853

More Details

Show More

1-25 of 25

Products per page

Jump to :