NPN PNP Bipolar Transistor

Favorite

Overview

The Dual NPN PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SC-74 package, which is designed for low power surface mount applications.

  • High Voltage and High Current: VCEO = 50 V, IC = 200 mA
  • High hFE: hFE = 200-400
  • Moisture Sensitivity Level: 1
  • ESD Rating - Human Body Model: 3A
    - Machine Model: C
  • Pb-Free Package is Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

HN1B01FDW1T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-74

1

235

REEL

3000

N

Complementary

General Purpose

0.3

0.2

50

60

7

-

-

200

400

-

0.38

Price N/A

More Details

HN1B01FDW1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

N

Complementary

General Purpose

0.3

0.2

50

60

7

-

-

200

400

-

0.38

$0.0371

More Details

SHN1B01FDW1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

N

Complementary

General Purpose

0.3

0.2

50

60

7

-

-

200

400

-

0.38

$0.0327

More Details

Show More

1-25 of 25

Products per page

Jump to :