IGBT, 600V, SMPS

Favorite

Overview

The HGTP7N60A4 combines the best features of high input impedance of a MOSFET and the low on-state conduction loss of a bipolar transistor. This IGBT is ideal for many high voltage switching applications operating at high frequencies where low conduction losses are essential. This device has been optimized for fast switching applications, such as UPS and welder.

  • Uninterruptible Power Supply
  • 14A, 600V @ TC = 110°C
  • Low Saturation Voltage : V CE(sat) = 1.9 V @ I C = 7A
  • Typical Fall Time. . . . . . . . . . 75ns at TJ = 125°C
  • Low Conduction Loss
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

HGTP7N60A4

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

-

600

14

1.9

-

-

-

-

-

-

-

-

-

No

Price N/A

More Details

HGTP7N60A4-F102

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

-

600

-

-

-

0.06

0.055

-

-

37

-

25

125

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :