IGBT, 1200V, NPT

Favorite

Overview

HGT1S10N120BNST is based on Non- Punch Through(NPT) IGBT designs. The IGBT is ideal for many high voltage switching applications operating at moderate frequencies where low conduction losses are essential, such as UPS, solar inverter, motor control and power supplies.

  • Uninterruptible Power Supply
  • 17A, 1200V, TC = 110°C
  • Low Saturation Voltage : V CE(sat) = 2.45 V @ I C = 10A
  • Typical Fall Time. . . . . . . . . .140ns at TJ = 150°C
  • Short Circuit Rating
  • Low Conduction Loss
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

HGT1S10N120BNS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

800

N

-

1200

17

2.45

-

-

-

-

-

-

-

-

-

No

Price N/A

More Details

HGT1S10N120BNST

Loading...

Lifetime

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

-

1200

17

2.45

-

0.8

0.32

-

-

100

8

80

298

No

$2.0639

More Details

Show More

1-25 of 25

Products per page

Jump to :