8-Pin DIP Dual-Channel High Speed 10 MBit/s Logic Gate Output Optocoupler(Not recommend for new design. The new equivalent part number is HCPL26xxM)

Favorite

Overview

The 6N137, HCPL2601, HCPL2611 single-channel and HCPL2630, HCPL2631 dual-channel optocouplers consist of a 850 nm AlGaAS LED, optically coupled to a very high speed integrated photo-detector logic gate with a strobable output. This output features an open collector, thereby permitting wired OR outputs. The coupled parameters are guaranteed over the temperature range of -40°C to +85°C. A maximum input signal of 5mA will provide a minimum output sink current of 13mA (fan out of 8).An internal noise shield provides superior common mode rejection of typically 10kV/µs. The HCPL2601 and HCPL2631 has a minimum CMR of 5kV/µs. The HCPL2611 has a minimum CMR of 10kV/µs.

  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Very high speed – 10 MBit/s
  • Superior CMR – 10 kV/µs
  • Double working voltage-480V
  • Fan-out of 8 over -40°C to +85°C
  • Logic gate output
  • Strobable output
  • Wired OR-open collector
  • U.L. recognized (File # E90700)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Rate (Mbps)

VCC (Max) (V)

VCC (Min) (V)

Channels

IFT (Max) (mA)

VOL (Max) (V)

ICCL (Max) (mA)

tPHL (Max) (ns)

tPLH (Max) (ns)

PWD (Max) (ns)

CMR (Max) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

HCPL2630

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

N

10

5.5

4.5

2

5

0.6

21

100

100

35

10

2500

-40

85

Price N/A

More Details

HCPL2630S

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8 GW

1

225

TUBE

1000

N

10

5.5

4.5

2

5

0.6

21

100

100

35

10

2500

-40

85

Price N/A

More Details

HCPL2630SD

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8 GW

1

225

REEL

1000

N

10

5.5

4.5

2

5

0.6

21

100

100

35

10

2500

-40

85

Price N/A

More Details

HCPL2630SDV

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8 GW

1

225

REEL

1000

N

10

5.5

4.5

2

5

0.6

21

100

100

35

10

2500

-40

85

Price N/A

More Details

HCPL2630SV

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8 GW

1

225

TUBE

1000

N

10

5.5

4.5

2

5

0.6

21

100

100

35

10

2500

-40

85

Price N/A

More Details

HCPL2630V

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

N

10

5.5

4.5

2

5

0.6

21

100

100

35

10

2500

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :