8-Pin DIP 10 Mbit/s Single-Channel High Speed Logic Gate Output Optocoupler(Not recommend for new design. The new equivalent part number is HCPL26xxM)

Favorite

Overview

The 6N137, HCPL2601, HCPL2611 single-channel and HCPL2630, HCPL2631 dual-channel optocouplers consist of a 850 nm AlGaAS LED, optically coupled to a very high speed integrated photo-detector logic gate with a strobable output. This output features an open collector, thereby permitting wired OR outputs. The coupled parameters are guaranteed over the temperature range of -40°C to +85°C. A maximum input signal of 5mA will provide a minimum output sink current of 13mA (fan out of 8).An internal noise shield provides superior common mode rejection of typically 10kV/µs. The HCPL2601 and HCPL2631 has a minimum CMR of 5kV/µs. The HCPL2611 has a minimum CMR of 10kV/µs.

  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Very high speed – 10 MBit/s
  • Superior CMR – 10 kV/µs
  • Double working voltage-480V
  • Fan-out of 8 over -40°C to +85°C
  • Logic gate output
  • Strobable output
  • Wired OR-open collector
  • U.L. recognized (File # E90700)
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
Data Rate (Mbps)

VCC (Max) (V)

VCC (Min) (V)

Channels

IFT (Max) (mA)

VOL (Max) (V)

ICCL (Max) (mA)

tPHL (Max) (ns)

tPLH (Max) (ns)

PWD (Max) (ns)

CMR (Max) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

HCPL2611

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

N

10

5.5

4.5

1

5

0.6

13

100

100

35

10

2500

-40

85

Price N/A

More Details

HCPL2611S

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8 GW

1

225

TUBE

1000

N

10

5.5

4.5

1

5

0.6

13

100

100

35

10

2500

-40

85

Price N/A

More Details

HCPL2611SV

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8 GW

1

225

TUBE

1000

N

10

5.5

4.5

1

5

0.6

13

100

100

35

10

2500

-40

85

Price N/A

More Details

HCPL2611V

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

N

-

-

4.5

-

-

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :