8-PIn SOIC Single-Channel Low Current High Gain Split Darlington Output Optocoupler

Favorite

Overview

The HCPL-0700, HCPL-0701, HCPL-0730 and HCPL-0731 optocouplers consist of an AlGaAs LED optically coupled to a high gain split darlington photodetector housed in a compact 8-pin small outline package. The HCPL-0730 and HCPL-0731 devices have two channels per package for optimum mounting density.The split darlington configuration separating the input photodiode and the first stage gain from the output transistor permits lower output saturation voltage and higher speed operation than possible with conventional darlington phototransistor optocoupler.The combination of a very low input current of 0.5 mA and a high current transfer ratio of 2000% makes this family particularly useful for the input interface to MOS, CMOS, LSTTL and EIA RS232C, while output compatibility is ensured to CMOS as well as high fan-out TTL requirements.

  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Low current - 0.5 mA
  • Superior CTR-2000%
  • Superior CMR-10 kV/µs
  • CTR guaranteed 0-70°C
  • U.L. recognized (file# E90700)
  • VDE 0884 recognized (file #136616)
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
Data Rate

VCC (Min) (V)

VCC (Max) (V)

Channels

CTR (Min) (%)

CTR (Max) (%)

CTR Tested @IF

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

CMR (Typ) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

HCPL0701

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

3000

Y

0.1

-0.5

18

1

500

2600

1.6

0.4

1.5

10

35

10

2500

-40

85

$0.9314

More Details

HCPL0701R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

0.1

-0.5

18

1

500

2600

1.6

0.4

1.5

10

35

10

2500

-40

85

$0.9314

More Details

HCPL0701R2V

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

0.1

-0.5

18

1

500

2600

1.6

0.4

1.5

10

35

10

2500

-40

85

Price N/A

More Details

HCPL0701V

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

3000

Y

0.1

-0.5

18

1

500

2600

1.6

0.4

1.5

10

35

10

2500

-40

85

$1.323

More Details

Show More

1-25 of 25

Products per page

Jump to :