High Speed-10MBit/s Logic Gate Optocoupler

Favorite

Overview

The HCPL06XX optocouplers consist of an AlGaAS LED, optically coupled to a very high speed integrated photo-detector logic gate with a strobable output (single channel devices). The devices are housed in a compact small-outline package. This output features an open collector, thereby permitting wired OR outputs. The HCPL0600, HCPL0601 and HCPL0611 output consists of bipolar transistors on a bipolar process while the HCPL0637, HCPL0638, and HCPL0639 output consists of bipolar transistors on a CMOS process for reduced power consumption. The coupled parameters are guaranteed over the temperature range of -40°C to +85°C. An internal noise shield provides superior common mode rejection.

  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Compact SO8 package
  • Very high speed-10 MBit/s
  • Superior CMR
  • Fan-out of 8 over -40°C to +85°C
  • Logic gate output
  • Strobable output (single channel devices)
  • Wired OR-open collector
  • U.L. recognized (File # E90700)
  • VDE approval pending
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
Data Rate (Mbps)

VCC (Max) (V)

VCC (Min) (V)

Channels

IFT (Max) (mA)

VOL (Max) (V)

ICCL (Max) (mA)

tPHL (Max) (ns)

tPLH (Max) (ns)

PWD (Max) (ns)

CMR (Max) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

HCPL0600

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

3000

Y

10

5.5

4.5

1

5

0.6

13

100

100

35

5

3750

-40

85

$1.1206

More Details

HCPL0600R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

10

5.5

4.5

1

5

0.6

13

100

100

35

5

3750

-40

85

$1.28

More Details

Show More

1-25 of 25

Products per page

Jump to :