SO8, 1MBIT/S High Speed Dual Channel Transistor- 1kV/us

Favorite

Overview

The HCPL05XX, and HCPL04XX optocouplers consist of an AlGaAs LED optically coupled to a high speed photodetector transistor housed in a compact 8-pin small outline package.A separate connection for the bias of the photodiode improves the speed by several orders of magnitude over conventional phototransistor optocouplers by reducing the base-collector capacitance of the input transistor. The HCPL04XX devices do not have the base bonded out to a lead for additional noise margin. The HCPL053X devices have two channels per package for optimum mounting density.

  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • High speed Ð 1 MBit/s
  • 15kV/µs minimum common mode transient immunity at VCM =1500V (HCPL0453/0534)
  • Open collector output
  • Guaranteed performance over temperature: 0°C to 70°C
  • U.L. recognized (File # E90700)
  • VDE0884 recognized (file#136616)
  • approval pending for HCPL0530/0531/0453
  • ordering option V, e.g., HCPL0500V
  • BSI recognized (file# 8661, 8662)
  • HCPL0452/0500/0501 only
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
Data Rate

VCC (Min) (V)

VCC (Max) (V)

Channels

CTR (Min) (%)

CTR (Max) (%)

CTR Tested @IF

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

CMR (Typ) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

HCPL0531

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

3000

Y

1

-0.5

30

2

19

50

16

0.5

0.4

0.8

0.8

10

2500

-40

85

$1.7512

More Details

HCPL0531R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

1

-0.5

30

2

19

50

16

0.5

0.4

0.8

0.8

10

2500

-40

85

$1.8313

More Details

Show More

1-25 of 25

Products per page

Jump to :