LED Electronic Shunt

Favorite

Overview

The HBL5006 Series are electronic shunts which provide a current bypass in the case of LEDs going into open circuit. LEDs are by nature quite fragile when subjected to transients and surge conditions. There are also many cases where high reliability of the LED lighting must be maintained such as in headlights, lighthouses, bridges, aircraft, runways and so forth. In these cases the low cost addition of the shunt device will provide full assurance that an entire string of LEDs will not extinguish should one LED fail open. The shunt device is also applicable to other loads where circuit continuity is required. The devices are designed to be used with currents from 30 to 500 mA.

  • LEDs where Preventive Maintenance is Impractical
  • LED Headlights in Automobiles
  • Automotive LED Applications
  • LEDs with High Reliability Requirements
  • Crowbar Protection for Open Circuit Conditions
  • Overvoltage Protection for Sensitive Circuits
  • A Bidirectional Device
  • Automatically Resests Itself if the LED Heals Itself or is Replaced
  • ON−State Voltage Typically 1.1 V
  • OFF−State Current less than 1.0 µA
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

HBL5006HT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

-

5.5

5.0E-7

-

1.56

Price N/A

More Details

HBL5006P2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

-

5.5

5.0E-7

-

1.56

Price N/A

More Details

HBL5006XV2T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

-

5.5

5.0E-7

-

1.56

Price N/A

More Details

HBL5006XV2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

-

5.5

5.0E-7

-

1.56

Price N/A

More Details

SZHBL5006HT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

-

5.5

5.0E-7

-

1.56

Price N/A

More Details

SZHBL5006P2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

-

5.5

5.0E-7

-

1.56

Price N/A

More Details

SZHBL5006XV2T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

-

5.5

5.0E-7

-

1.56

Price N/A

More Details

SZHBL5006XV2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

-

5.5

5.0E-7

-

1.56

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :