4 A Bridge Rectifier

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Glass-Passivated Junction
  • Surge Overload Rating: 150 A peak
  • Reliable Low-Cost Construction Utilizing Molded Plastic Technique
  • Ideal for Printed Circuit Bboard
  • UL certified, UL #E258596
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

GBU4B

Loading...

Active

CAD Model

Pb

A

H

P

SIP-4

NA

0

TUBE

800

N

Bridge

4

-

100

1

150

0.005

$0.6865

More Details

Show More

1-25 of 25

Products per page

Jump to :