FW389: Power MOSFET, 100V, 2A, 225mΩ, -100V, -2A, 300mΩ, Complementary Dual SOIC-8
Product Description
FW389 is a Power MOSFET, 100V, 2A, 225mΩ, -100V, -2A, 300mΩ, Complementary Dual SOIC-8 for General-Purpose Switching Device Application.
|
Features |
| |
|
-
ON-resistance
Nch : RDS(on)1 = 165mΩ (typ) Pch : RDS(on)1 = 230mΩ (typ)
|
-
Input Capacitance
Nch : Ciss = 490pF (typ) Pch : Ciss = 1000pF (typ)
|
|
|
|
|
|
|
|
|