N-Channel Power MOSFET, 35V, 4.5A, 64mΩ

Favorite

Overview

FW216A is N-Channel Power MOSFET, 35V, 4.5A, 64mΩ, Dual SOIC8 for General-Purpose Switching Device Application.

  • Motor Driver, Inverter Driver
  • PC, Server, Pump, Fan Motor
  • Cell Phones' Base Station
  • Low On-Resistance
  • Pb-Free,Halogen Free and RoHS Compliance
  • Low Capacitance
  • Dual SOIC8 Package
  • 4.0V drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FW216A-TL-2W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

35

Q1=Q2=64

N-Channel

Dual

20

2.5

4.5

1.6

-

Q1=Q2=112

-

5.6

280

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :