USB Type-C Source-Only Controller

Favorite

Overview

The FUSB3301 is an autonomous Source only Type-C controller optimized for mobile chargers and power adapters. It broadcasts the available current of the charger over CC1/CC2 using the USB Type-C standard and prevents VBUS from being asserted until a valid connection has been verified. It can be used for up to 15 W charging using Type-C protocols. The FUSB3301 has very low standby power consumption and is package in a 0.5 mm pitch package to accommodate power adapter PCBs.

  • Mobile Chargers
  • Power Adapters
  • Fully Autonomous Type-C Controller
  • Supports Type-C Version 1.1
  • Fixed Source Mode
  • Low Standby Power: ICC = 5 μA (Typical)
  • VBUS Switch Control
  • Advertises Three Standard Type-C VBUS Current Levels (900 mA, 1.5 A, 3.0 A)
  • 2 kV HBM ESD Protection
  • 10 Lead MLP Package
  • VDD Operating Range, 3.0 V- 5.5 V
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
Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB3301MPX

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-10

1

260

REEL

3000

Y

DFP (Source)

No

Autonomous CC Detection

$0.5192

More Details

Show More

1-25 of 25

Products per page

Jump to :