20 A, 60 V Very Low VF Schottky Rectifier

Favorite

Overview

  • Very Low Forward Voltage Drop
  • Low Thermal Resistance
  • Very Low Profile: Typical Height of 1.1 mm
  • RoHS Compliant
  • Green Molding Compound as per IEC61249 Standard
  • Lead Free in Compliance with EU RoHS 2011/65/EU Directive
  • Qualified with Reflow (J-STD-020) and Solder Temperature 260°C Classification
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

FSV2060L

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3

1

260

REEL

5000

N

Single

60

0.6

320

20

320

-

771

$0.5765

More Details

Show More

1-25 of 25

Products per page

Jump to :