10 A, 45 V Ultra-Low VF Schottky Rectifier

Favorite

Overview

The FSV1045V schottky rectifier offers break-through size and performance. The device is optimized for mobile charger applications. It sinks only 18 mA reverse current at high temperature and provides forward voltage drop of 0.18 V at 1 A operating current in a charger design.
All this capability is packed into a small, flat-lead, TO-277 package, optimized for space-constrained applications. The FSV1045V supports a typical Z height of 1.1 mm. It is RoHS compliant and halogen free. It is also qualified for a wave soldering process.

  • Ultra-Low Forward Voltage Drop: - 0.41 V Typical at 10 A, TA = 25°C - 0.44 V Maximum at 10 A, TA = 25°C
  • Low Thermal Resistance
  • Very Low Profile: Typical Height of 1.1 mm
  • RoHS Compliant
  • Halogen Free
  • Meets MSL 1 per JESD22-A111 Full-Body Solder Immersion
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

FSV1045V

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3

1

260

REEL

5000

N

Single

45

0.44

220

10

300

-

-

$0.444

More Details

Show More

1-25 of 25

Products per page

Jump to :