3:1 High-Speed - USB Switch / Multiplexer

Favorite

Overview

The FSUSB63 is a bi-directional, low-power, High-Speed (HS) USB 2.0 3:1 Multiplexer (MUX). It is optimized for switching among three high-speed (480Mbps) sources or any combination of high-speed and full-speed (12Mbps) USB sources, such as an application processor, to one USB 2.0 connector.
The FSUSB63 has a break-before-make time to force reenumeration by the host when switching between different HS USB 2.0 controllers and thus requires minimal software changes.
The FSUSB63 is compliant with the requirements of USB 2.0 and features extremely low on capacitance (CON). The wide bandwidth exceeds the requirement to pass the third harmonic, resulting in signals with minimum edge and phase distortion. Superior channel-to-channel crosstalk also minimizes interference.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Switch Type: 3:1 USB Switch
  • USB: USB 2.0 High-Speed & Full-Speed Compliant
  • Break-Before-Make Time: 126µs
  • RON: 6W
  • CON: 6pF Typical
  • Bandwidth: 830MHz
  • VCC: 2.7 to 4.4V
  • VCNTRL: 0 to VCC
  • Operating Temperature: -40°C to 85°C
  • Low ICCSLP: <1µA
  • Low ICCACT: 7.5µA Typical
  • Package: 12- Lead UMLP 1.80 x 1.80 x 0.55mm, 0.40mm pitch
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSUSB63UMX

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

5000

N

2

2

DP3T

1

7.8

2.7

4.4

$0.2818

More Details

Show More

1-25 of 25

Products per page

Jump to :