Hi-Speed USB2.0 (480Mbps) DPST Switch with Dedicated Charger Port Detection

Favorite

Overview

The FSUSB46 is a bi-directional, low-power, Hi-Speed, USB2.0 switch. Configured as a double-pole, single-throw switch (DPST) switch, it is optimized for switching a Hi-Speed (480Mbps) source.The FSUSB46 is compatible with the requirements of USB2.0 and features an extremely low on capacitance (CON) of 7.0pF. The wide bandwidth of this device (720MHz) exceeds the bandwidth needed to pass the third harmonic, resulting in signals with minimum edge and phase distortion. Superior channel-to-channel crosstalk also minimizes interference.The FSUSB46 contains special circuitry on the switch I/O pins for applications where the VCC supply is powered-off (VCC=0), which allows the device to withstand an over-voltage condition. This device is designed to minimize current consumption even when the control voltage applied to the /OE pin is lower than the supply voltage (VCC). This feature is especially valuable to ultra-portable applications, such as cell phones, allowing for direct interface with the general-purpose I/Os of the baseband processor. An additional feature is the detection of the 1-1 (high/high) state on D+/D- to signal an interrupt (INT) to the processor when entering a dedicated charging port mode of operation.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Low On Capacitance, 7.0pF Typical
  • Low On Resistance, 3.9Ω Typical
  • Low Power Consumption: 1µA Maximum
  • —15µA Maximum ICCT over and Expanded Voltage Range (VIN= 1.8V, VCC= 4.3V)
  • Wide -3dB bandwidth: > 720MHz
  • Packaged in Pb-free, 8-Lead MicroPak™ (1.6mm wide), US8 (3.1mm wide), and UMLP (1.4x1.4mm)
  • 8kV ESD rating, >16kV Power/GND ESD Rating
  • Power-Off Protection on All Ports when VCC= 0V
  • D+/D- Pin Tolerate up to 5.25V
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSUSB46K8X

Loading...

Obsolete

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

2

2

DPST

1

6.5

3

4.3

Price N/A

More Details

FSUSB46L8X

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

N

2

2

DPST

1

6.5

3

4.3

Price N/A

More Details

FSUSB46UMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

N

2

2

DPST

1

6.5

3

4.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :