Low-Power 2-Port High-Speed USB 2.0 (480 Mbps) Switch

Favorite

Overview

The FSUSB30 is a low-power, two-port, high-speed USB 2.0 switch. Configured as a double-pole double-throw (DPDT) switch, it is optimized for switching between two high-speed (480Mbps) sources or a Hi-Speed and Full-Speed (12Mbps) source. The FSUSB30 is compatible with the requirements of USB2.0 and features an extremely low on capacitance (CON) of 3.7pF. The wide bandwidth of this device (720MHz), exceeds the bandwidth needed to pass the third harmonic, resulting in signals with minimum edge and phase distortion. Superior channel-to-channel crosstalk minimizes interference.
The FSUSB30 contains special circuitry on the D+/D- pins which allows the device to withstand an overvoltage condition when powered off. This device is also designed to minimize current consumption even when the control voltage applied to the S pin, is lower than the supply voltage (VCC). This feature is especially valuable to ultra-portable applications such as cell phones, allowing for direct interface with the general purpose I/Os of the baseband processor. Other applications include switching and connector sharing in portable cell phones, PDAs, digital cameras, printers, and notebook computers.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Low On Capacitance: 3.7 pF (Typical)
  • Low On Resistance: 6.5 Ω (Typical)
  • Low Power Consumption: 1 µA (Maximum)
  • 10 µA Maximum ICCT over and Expanded Control Voltage Range (VIN=2.6 V, VCC=4.3 V)
  • Wide -3 dB bandwidth, >720 MHz
  • 8 kV ESD Protection
  • Power-Off Protection when VCC = 0 V, D+/D- pins can Tolerate up to 5.5 V
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSUSB30L10X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-10

1

260

REEL

5000

N

2

2

DPDT

1

10

3

4.3

Price N/A

More Details

FSUSB30MUX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

MSOP-10

1

260

REEL

4000

N

2

2

DPDT

1

10

3

4.3

Price N/A

More Details

FSUSB30UMX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-10

1

260

REEL

5000

N

2

2

DPDT

1

10

3

4.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :