Low Power Full Speed USB Switch

Favorite

Overview

The FSUSB11 is a high-performance, dual Single-Pole Double-Throw (SPDT) switch designed for switching USB 1.1 signals. The device features ultra-low on resistance (RON) of 1.3Ω maximum at 4.5V VCC and 4.3Ω at 2.7V supply. High bandwidth and ultra-low on resistance (RON) make this switch able to pass both USB low- and full-speed signal with minimum signal distortion. The device is fabricated with sub-micron CMOS technology to achieve fast switching speeds and is designed for break-before-make operation. The select input is TTL level compatible.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Space saving MicroPak™ Pb-Free packaging (1.6mm x 2.1mm)
  • USB 1.1 signal switching compliant
  • -3db bandwidth: >350MHz
  • Maximum 1.15ohm ON Resistance at 4.5V VCC and 4ohm for 2.7V supply
  • 0.3ohm maximum RON flatness for +5V supply
  • Broad VCC operating range: 1.65V to 5.5V
  • Fast turn-on and turn-off time
  • Break-before-make enable circuitry
  • Over-voltage tolerant TTL compatible control input
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSUSB11L10X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN10 2.10x1.60x0.63, 0.50P

1

260

REEL

3000

N

4

4

SPDT

1

4.5

1.65

5.5

Price N/A

More Details

FSUSB11MTCX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

4

4

SPDT

1

4.5

1.65

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :