20-Bit Bus Switch with Level Shifting

Favorite

Overview

The ON Semiconductor Switch FSTD16861 provides 20-bits of high-speed CMOS TTL-compatible bus switching. The low On Resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. A diode to VCC has been integrated into the circuit to allow for level shifting between 5V inputs and 3.3V outputs.
The device is organized as a 10-bit or 20-bit bus switch. When OE#1 is LOW, the switch is ON and Port 1A is connected to Port 1B. When OE#2 is LOW, Port 2A is connected to Port 2B. When OE#X is HIGH, a high impedance state exists between the A and B Ports.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • 4ohm switch connection between two ports.
  • Minimal propagation delay through the switch.
  • Low lCC.
  • Zero bounce in flow-through mode.
  • Control inputs compatible with TTL level.
  • TruTranslation™ voltage translation from 5.0V inputs to 3.3V outputs
  • Power-off high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSTD16861MTDX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

N

2

4

DPDT

10

50

4.5

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :