Intelligent Power Module, 600V, 6A

Favorite

Overview

FSB50660SF and FSB50660SFT are a Motion SPM5 SuperFET Series Based on Super Junction MOSFET (SuperFET) Technology as a Compact Inverter Solutionfor Small Power Motor Drive Applications Such as Refrigerators, Fans and Pumps. FSB50660SF and FSB50660SFT Contains Six SuperFET MOSFETs, Three Half-Bridge Gate Drive HVICs with Temperature Sensing, and Three Bootstrap Diodes in a Compact Package Fully Isolated and Optimized for Thermal Performance. Especially, Adopted SuperFET MOSFETs have Fast Trr Characteristics for Body-Diode. FSB50660SF and FSB50660SFT Features Low Electromagnetic Interference(EMI) Characteristics Through Optimizing Switching Speed and Reducing Parasitic Inductance. Since FSB50660SF and FSB50660SFT Employs MOSFETs as Power Switches, It Povides Much More Ruggedness and Larger Safe Operating Area (SOA) than IGBT-Based Power Modules. FSB50660SF and FSB50660SFT are the Right Solution for Compact and Reliable Inverter Designs Where the Assembly Space is Constrained.

  • UL Certified No. E209204
  • 600 V RDS(on)= 700 mΩ(Max) SuperFET MOSFET 3-Phase Inverter Including HVICs
  • Three Separate Open-Source Pins from Low Side MOSFETs for Three Leg Current Sensing
  • HVIC for Gate Driving and Undervoltage Protection
  • Active-High Interface, Can Work With 3.3 V / 5 V Logic
  • Optimized for Low Electromagnetic Interference
  • Isolation Voltage Rating of 1500 Vrms for 1 min.
  • Temperature Sensing Built in HVIC
  • Embedded Bootstrap Diode in the Package
  • RoHS Compliant
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB50660SF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DIP-023

NA

0

TUBE

270

N

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

600

3.1

-

0.6

3 Source Pins

No

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :