USB 2.0 Accessory Detection Switch w/ 28V FET

Favorite

Overview

The FSA9280A is a high-performance multimedia switch featuring automatic switching and accessory detection for the USB port. This switch allows the sharing of a common USB port to pass audio, USB data / charging, as well as factory programmability. In addition, the FSA9280A integrates detection of accessories, such as headphones, headsets (MIC / button), car chargers, USB chargers, and UART data cables with the ability to use a common USB connector. The FSA9280A can be programmed for manual switching or automatic switching of data paths based on accessory detected. FSA9280A includes an integrated 28V over-voltage and 1.5A over-current protected FET. For the complete datasheet, samples, questions, or board requests; please contact analogswitch@ON Semiconductorsemi.com.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • ■ Signals: Audio, USB, UART, USB Charging
    ■ Switch Mechanism: Automatic Switching with Available Interrupt
    ■ Accessory Detection:
  • Headsets
  • (Headphone/MIC/Remote)
  • USB Data Port
  • UART Serial Link
  • USB Chargers (Car-Kit, CDP, DCP)
  • Factory-Mode
  • TTY Converter
    ■ USB: FS and HS 2.0 Compliant
    ■ USB Charging:
  • Battery Charging 1.1 Compliant
  • Integrated Power FET
  • Over-Voltage Protection (OVP) 28V
  • Over-Current Protection (OCP) 1.5A
  • 6.8V OVP
    ■ Audio: Left, Right, MIC, TTY
    ■ VBAT: 3 to 4.4V
    ■ Programmability: I2C
    ■ ESD: 15kV IEC 61000-4-2 Air Gap
    ■ Package: 20-Lead UMLP (3 x 4 x 0.55mm, 0.5mm Pitch)
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA9280AUMX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-20

1

260

REEL

5000

N

1

1

SPST

40

3

3

4.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :