USB Port 2:1 Switch with Accessory and Charger Detection

Favorite

Overview

The FSA880 is a high-performance switch featuring automatic switching and accessory detection for a USB port. The FSA880 allows sharing of a common USB port to pass USB data, as well as factory programmability. In addition, the FSA880 integrates accessory detection of devices such as USB chargers and factory data cables. The FSA880 can be programmed for manual switching or automatic switching of data paths. VBUS_IN has 28V over-voltage tolerance.
The difference between the FSA880 and the FSA881 is that FSA880 JIG output is an open-drain, active-LOW output, while FSA881 JIG is an active-HIGH, CMOS output.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Switch Type: 2:1 USB
  • Switch Mechanism: Automatic switching with Available Interrupt
  • Accessory Detection: USB Data Cable; Chargers (CDP, DCP, Travel Adapter, Car Kit-CEA-936-A); Factory-Mode Cables
  • USB: FS and HS 2.0 Compliant
  • USB Charging: Battery Charging 1.1 Compliant; Charger Detect, DCD, OVT (28V)
  • UART: RxD and TxD
  • VBAT: 3.0 to 4.4V
  • Programmability: I2C
  • ESD: 15kV IEC 61000-4-2 Air Gap
  • Operating Temperature: -40°C to 85°C
  • Package: 16-Lead UMLP, 1.8x2.6x0.55mm, 0.4mm Pitch
  • JIG Option: Active LOW
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA880UMX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-16

1

260

REEL

5000

N

-

-

-

120

30

3

4.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :