USB2.0 High-Speed, UART, and Audio Switch with Negative Signal Capability

Favorite

Overview

The FSA806 is a 3:1 USB accessory switch that enables USB data, stereo and mono audio, and UART data to share a common connector port. Two ports are designed for high-speed USB 2.0 signaling, while also capable of full-speed USB and UART communication. The architecture is designed to allow audio signals to swing below ground so a common USB and headphone jack can be used for personal media players and portable peripheral devices.
The FSA806 meets both USB Rev. 2.0 and micro-USB specifications.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • • 3:1 Switch Handles:
  • Audio Headsets
  • UART
  • Up to Two High- and Low-Speed USB Data • Negative-Swing-Capable Audio Channel • Built-in Termination Resistors for Audio Pop Reduction • Simple Switch Control Using Three Select Pins
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA806UMX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

5000

N

3

-

-

35

9

2.7

4.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :