8-Channel Voltage MUX with Integrated Voltage Divider and OVP

Favorite

Overview

The FSA7830 is an 8-Channel, low-power Voltage MUX. It integrates 8 analog switches for input voltage selection, and voltage dividers to provide 1/3, 2/3 fraction of selected voltage. With another 3 analog switches, FSA7830 provides feasibility to choose 1/3, 2/3 or 1 times of selected voltage. FSA7830 also contains output buffer to enhance driving capability. It features over-voltage protection to ensure output less than 2 V; interrupt will be alerted at the same time. FSA7830 supports 1.8 V I2C interface to communicate with processor, and 2 address pins to provide multi-chip solution.

  • This product is general usage and suitable for many different applications.
  • Voltage Supply, 2.7 to 5.5 V
  • Input Voltage Range, 0 to 5.4 V
  • Up to 8-Channel Inputs
  • Integrated 1/3, 2/3 Voltage Divider
  • Integrated Over-Voltage Protection and Assertion
  • Total Introduced Offset < ±10 mV
  • ICC < 100 µA, Ishutdown < 1 µA
  • 1.8 V I2C Interface, Addr<1:0> to Set Address for Multi Chip Solution
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA7830BUCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-16

1

260

REEL

3000

Y

8

11

SPST

100

200

2.7

5.5

$0.6

More Details

Show More

1-25 of 25

Products per page

Jump to :