Low Voltage 1 Ohm SPDT Analog Switch

Favorite

Overview

FSA4157 and FSA4157A are high performance Single Pole/Double Throw (SPDT) analog switches. Both devices feature ultra low RON of 1.15Ω maximum at 4.5V VCC and operates over a wide VCC range of 1.65V to 5.5V for FSA4157, and 2.7V to 5.5V for FSA4157A. The device is fabricated with sub-micron CMOS technology to achieve fast switching speeds and is designed for break-before-make operation. The select input is TTL level compatible. The FSA4157A features very low quiescent current even when the control voltage is lower than the VCC supply. This feature services the mobile handset applications very well allowing for the direct interface with baseband processor general purpose I/Os.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • FSA4157A features lower ICC when the S input is lower than VCC
  • Maximum 1.15 ohm On Resistance (RON) at 4.5V VCC
  • 0.3 ohm max RON flatness at 4.5V VCC
  • Space saving 6-lead Pb-Free MicroPak™ and SC70 6-lead surface mount packages
  • Broad VCC operating range:
  • FSA4157: 1.65V to 5.5V
  • FSA4157A: 2.7V to 5.5V
  • Fast turn-on and turn-off time
  • Break-before-make enable circuitry
  • Over-voltage tolerant TTL compatible control circuitry
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA4157AP6X

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

1

1

SPDT

1

4.3

2.7

5.5

$0.2408

More Details

Show More

1-25 of 25

Products per page

Jump to :