High Performance SPDT Analog Switch with Over-Voltage Tolerance

Favorite

Overview

The FSA3051 is a 6 Ώ, bi-directional, low-power, two-port, high-speed, Single Pole / Double Throw (SPDT) analog switch. It features an extremely low on capacitance (CON) of 7.7 pF and wide bandwidth of 1.0 GHz.
The FSA3051 contains special circuitry on the switch I/O pins for applications where the VCC supply is powered-off (VCC=0 V), which allows the device to withstand an over-voltage condition. This device is designed to minimize current consumption even when the control voltage applied to the select (S) pin is lower than the supply voltage (VCC). This feature is especially valuable to ultra-portable applications, such as cell phones, allowing for direct interface with the general-purpose I/Os of the baseband processor. Other applications include switching in portable cell phones, PDAs, digital cameras, printers, and notebook computers.

  • This product is general usage and suitable for many different applications.
  • Low On Capacitance: 7.7 pF Typical
  • Low On Resistance: 6 Ω Typical
  • Low Power Consumption: 1 μA Maximum
  • 15 μA Maximum ICCT over an Expanded Voltage Range (VIN=1.8 V, VCC=5.5 V)
  • Wide -3 db Bandwidth: 1.0 GHz
  • Packaged in Ultra Small 6-Lead TMLP
  • Broad VCC Operating Range: 1.6 V to 5.5 V
  • Over-Voltage Tolerance (OVT) on all Data Ports up to 6 V without External Components
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA3051TMX

Loading...

Active

CAD Model

Pb

A

H

P

X2DFN-6

1

260

REEL

10000

Y

1

1

SPDT

1

25

1.6

5.5

$0.2001

More Details

FSA3051TMX-F147

Loading...

Lifetime

CAD Model

Pb

A

H

P

X2DFN-6

1

260

REEL

10000

N

1

1

SPDT

1

25

1.6

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :