8 A Standard Recovery Surface Mount Rectifiers

Favorite

Overview

The FS8G to FS8M series offers breakthrough size and performance. It sinks 8 A DC forward current and provides up to 230 A surge current capability with only 0.37 μA reverse leakage current. All this capability is packed into a small, flat-lead, TO-277 package, optimized for space-constrained applications.

  • Very High forward Surge Capability: IFSM = 230 A
  • Low Leakage Current: 0.37 μA at TA = 25°C
  • Very Low Profile: Typical Height of 1.1 mm
  • Glass Passivated Junction
  • Lead Free in Compliance with EU RoHS 2011/65/EU Directive
  • Green Molding Compound as per IEC61249 Standard
  • HBM (JEDEC A114) > 8 KV; CDM (JEDEC C101C) > 2KV
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FS8M

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3

1

260

REEL

5000

N

Single

8

3370

1000

1.1

230

0.005

$0.4735

More Details

Show More

1-25 of 25

Products per page

Jump to :