P-Channel QFET® MOSFET -250 V, -6 A, 620 mΩ

Favorite

Overview

This P-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • Switched Mode Power Supplies
  • Audio Amplifiers
  • DC Motor Control
  • Variable Switching Power Applications
  • -6 A, -250 V, RDS(on) = 620 mΩ (Max.) @ VGS = -10 V, ID = -3 A
  • Low Gate Charge (Typ. 29 nC)
  • Low Crss (Typ. 27 pF)
  • 100% Avalanche Tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQPF9P25YDTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

-250

620

P-Channel

Single

-5

-5

-6

50

-

-

-

29

910

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :