Power MOSFET, N-Channel, QFET®, 500 V, 5 A, 1.4 Ω, TO-220F

Favorite

Overview

These N-Channel enhancement mode power field effect transistors are produced using ON Semiconductor’s proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficiency switched mode power supplies, active power factor correction, electronic lamp ballasts based on half bridge topology.

  • High Efficiency Switched Mode Power Supplies
  • Active Power Factor Correction (PFC)
  • Electronic Lamp Ballasts based on Half Bridge Topology
  • 5A, 500V
  • RDS(ON) = 1.4 Ω @ VGS = 10V
  • Low gate charge ( typical 18nC)
  • Low Crss ( typical 15pF)
  • Fast switching
  • 100% avalanche tested
  • Improved dv/dt capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQPF5N50CYDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

500

1400

N-Channel

Single

±30

4

5

38

-

-

-

18

480

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :