Power MOSFET, N-Channel, QFET®, 800 V, 3.0 A, 4.8 Ω, TO-220F

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • LCD TV
  • LED TV
  • Lighting
  • Desktop PC
  • AC-DC Merchant Power Supply - Desktop PC
  • 3A, 800V, RDS(on) = 4.8Ω(Max.) @VGS = 10 V, ID = 1.5A
  • Low gate charge ( Typ. 13nC)
  • Low Crss ( Typ. 5.5pF)
  • 100% avalanche tested
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQPF3N80C

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

800

4800

N-Channel

Single

±30

5

3

39

-

-

-

13

543

$0.8152

More Details

Show More

1-25 of 25

Products per page

Jump to :