Power MOSFET, N-Channel, Logic Level, QFET®, 100 V, 18 A, 52 mΩ, TO-220F

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • LCD TV
  • PDP TV
  • LED TV
  • 18A, 100V, RDS(on) = 52mΩ(Max.) @VGS = 10 V, ID = 9A
  • Low gate charge ( Typ. 30nC)
  • Low Crss ( Typ. 70pF)
  • 100% avalanche tested
  • 175°C maximum junction temperature rating
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQPF33N10L

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

100

52

N-Channel

Single

±25

2

18

41

-

-

-

30

1250

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :