N-Channel QFET® MOSFET 800V, 1.5A, 6.3Ω

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Switched Mode Power Supplies
  • Active Power Factor Correction (PFC)
  • Electronic Lamp Ballasts
  • 1.5 A, 800 V, RDS(on) = 6.3Ω (Max.) @ VGS = 10 V, ID = 0.75 A
  • Low Gate Charge (Typ. 12 nC)
  • Low Crss (Typ. 5.5 pF)
  • 100% Avalanche Tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQPF2N80YDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

800

6300

N-Channel

Single

5

5

1.5

35

-

-

-

12

425

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :